
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-590-Y-66 - Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close, and bubble-tight shutoff at 600 PSI. Options include NIB-SEAL® insulated handle that eliminates condensate. The three-piece valve is ideal for hot/cold water, numerous gas applications, compressed air, vacuum service, condenser and chilled water. It may be used for isolation and throttling (half open to full open only). Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NJ91H0B S-590-Y-66 - Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends |
![]() NJ91H0C S-590-Y-66 - Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends |
![]() NJ91H0D S-590-Y-66 - Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends |
![]() NJ91H0E S-590-Y-66 - Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends |
![]() NJ91H0F S-590-Y-66 - Three-Piece Bronze Ball Valve - Conventional Port, Solder Ends |
|||||
UPC Code | N/A 039923684295 | N/A 039923684301 | N/A 039923684318 | N/A 039923684325 | N/A 039923684332 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Ball Material | N/A Stainless Steel | |||||||||
Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A S590Y66 1-1/4 W/LEVER HDL | N/A S590Y66 1-1/2 W/LEVER HDL | N/A S590Y66 2 W/LEVER HDL | N/A S590Y66 2-1/2 W/LEVER HDL | N/A S590Y66 3 W/LEVER HDL | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
All Special Application | N/A | |||||||||
Weight | N/A 2.538 lb | N/A 3.74 lb | N/A 5.384 lb | N/A 10.651 lb | N/A 19.656 lb | |||||
|