CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    BM-590-S6-R-66-FS-LL - Three-Piece Stainless Steel Ball Valve - Butt Weld ISO Mount
    Ball Valves
        
    
        
            The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. It also features enclosed bolt design. This valve features a standard locking lever handle for security purposes. It may be used for isolation and throttling (half open to full open only). Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NL97316 BM-590-S6-R-66-FS-LL - Three-Piece Stainless Steel Ball Valve - Butt Weld ISO Mount  | 
                        
                                
                                                             NL97318 BM-590-S6-R-66-FS-LL - Three-Piece Stainless Steel Ball Valve - Butt Weld ISO Mount  | 
                        
                                
                                                             NL9731A BM-590-S6-R-66-FS-LL - Three-Piece Stainless Steel Ball Valve - Butt Weld ISO Mount  | 
                        
                                
                                                             NL9731B BM-590-S6-R-66-FS-LL - Three-Piece Stainless Steel Ball Valve - Butt Weld ISO Mount  | 
                        
                                
                                                             NL9731C BM-590-S6-R-66-FS-LL - Three-Piece Stainless Steel Ball Valve - Butt Weld ISO Mount  | 
                |||||
| UPC Code | N/A 039923798244 | N/A 039923798251 | N/A 039923798268 | N/A 039923798275 | N/A 039923798282 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A B - Butt Weld | |||||||||
| Seal Material | N/A RPTFE (Reinforced) | |||||||||
| Seat Material | N/A RPTFE (Reinforced) | |||||||||
| Stem Material | N/A SS - Stainless Steel | |||||||||
| Ball Material | N/A SS - Stainless Steel | |||||||||
| Body Material | N/A Stainless Steel | |||||||||
| Cv Coefficient | N/A 19 | N/A 37 | N/A 64 | N/A 103 | N/A 143 | |||||
| Valve Operator | N/A Locking Lever Handle with ISO Actuator Mounting Pad | |||||||||
| Description | N/A BM590S6R66FSLL 1/2 SS BW 3PC W/MT FS LL | N/A BM590S6R66FSLL 3/4 SS BW 3PC W/MT FS LL | N/A BM590S6R66FSLL 1 SS BW 3PC W/MT FS LL | N/A BM590S6R66FSLL 11/4 SS BW 3PC W/MT FS LL | N/A BM590S6R66FSLL 1 1/2 SS BW 3PC W/MT FS LL | |||||
| eClass Classification | N/A Actuation Ball Valves | |||||||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 1.6 lb | N/A 2.2 lb | N/A 3.500 lb | N/A 5.600 lb | N/A 7.300 lb | |||||
| 
                         | 
                ||||||||||
