
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
KM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Socket Weld ISO Mount End
Ball Valves
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE 15% glass seat ring, Graphite stem packing and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. The valve also features an enclosed bolt design. This valve features a standard locking lever handle for security purposes. It may be used for isolation and throttling (half open to full open only). Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL97026 KM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Socket Weld ISO Mount End |
![]() NL97028 KM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Socket Weld ISO Mount End |
![]() NL9702A KM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Socket Weld ISO Mount End |
![]() NL9702B KM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Socket Weld ISO Mount End |
![]() NL9702C KM-590-CS-R-66-FS-LL - Three-Piece Carbon Steel Ball Valve - Fire Safe, Socket Weld ISO Mount End |
|||||
UPC Code | N/A 039923798107 | N/A 039923798114 | N/A 039923798121 | N/A 039923798138 | N/A 039923798145 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A K - Socket Weld | |||||||||
Material | N/A Carbon Steel | |||||||||
Stem Material | N/A SS - Stainless Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Valve Operator Material | N/A | |||||||||
Valve Operator | N/A Locking Lever Handle with ISO Actuator Mounting Pad | |||||||||
Description | N/A KM590CSR66FSLL 1/2 CS SW 3PC W/MT FS LL | N/A KM590CSR66FSLL 3/4 CS SW 3PC W/MT FS LL | N/A KM590CSR66FSLL 1 CS SW 3PC W/MT FS LL | N/A KM590CSR66FSLL 11/4 CS SW 3PC W/MT FS LL | N/A KM590CSR66FSLL 11/2 CS SW 3PC W/MT FS LL | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 1.7 lb | N/A 2.3 lb | N/A 3.600 lb | N/A 5.700 lb | N/A 7.600 lb | |||||
|