
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
TPC-585-70-66 - Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends, Stainless Steel Trim
Ball Valves
The NIBCO® Press System® is user friendly, quick and easy to install. Simply applying pressure from a press-fit tool tightens the O-ring onto the tube, ensuring a clean, permanent, watertight seal in seconds, with no flame, solder or flux. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() NF85H36 TPC-585-70-66 - Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends, Stainless Steel Trim |
![]() NF85H38 TPC-585-70-66 - Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends, Stainless Steel Trim |
![]() NF85H3A TPC-585-70-66 - Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends, Stainless Steel Trim |
![]() NF85H3B TPC-585-70-66 - Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends, Stainless Steel Trim |
![]() NF85H3C TPC-585-70-66 - Ball Valve - Bronze, 250 PSI, Full Port, Thread x Press Ends, Stainless Steel Trim |
|||||
UPC Code | N/A 039923368041 | N/A 039923368058 | N/A 039923368065 | N/A 039923368072 | N/A 039923368089 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A TPC - Female NPT x Press | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Description | N/A TPC585-70-66-LL 1/2 PRS X THD SS LK HDL | N/A TPC585-70-66-LL 3/4 PRS X THD SS LK HDL | N/A TPC585-70-66-LL 1 PRESS X THD SS LK HDL | N/A TPC585-70-66-LL 11/4 PRS X THD SS LK HDL | N/A TPC585-70-66-LL 11/2 PRS X THD SS LK HDL | |||||
Valve Operator | N/A CS Locking Lever Handle | |||||||||
Valve Operator Material | N/A Metal - NIBCO - Steel - Zinc - Plated | |||||||||
X-Distribution Chain Material Status | N/A ZA, ATO Assemble to ordr | |||||||||
Weight | N/A 0.950 lb | N/A 1.550 lb | N/A 2.2 lb | N/A 3.8 lb | N/A 5.400 lb | |||||
|