
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
8170 Series - Full Port Forged Brass Ball Valves
Ball Valves
Full Port Forged Brass Ball Valve
w/ Adjustable Packing Gland
Unit of Measure
Items |
H-81702 1/2" - Full Port Forged Brass Ball Valve w/ Adjustable Packing Gland |
H-81703 3/4" - Full Port Forged Brass Ball Valve w/ Adjustable Packing Gland |
H-81704 1" - Full Port Forged Brass Ball Valve w/ Adjustable Packing Gland |
H-81705 1 1/4" - Full Port Forged Brass Ball Valve w/ Adjustable Packing Gland |
H-81706 1 1/2" - Full Port Forged Brass Ball Valve w/ Adjustable Packing Gland |
|||||
Industry Standards/Certifications | N/A NSF/ANSI 61 | |||||||||
Maximum Temperature | N/A 250 ºF | |||||||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A Press | |||||||||
Maximum Operating Pressure | N/A 250 psi | |||||||||
Stem Seal Material | N/A PTFE | |||||||||
Seat Material | N/A PTFE | |||||||||
Stem Material | N/A Brass | |||||||||
Ball Material | N/A Brass CP | |||||||||
Body Material | N/A Brass | |||||||||
End Material | N/A Brass | |||||||||
Packing Gland Material | N/A PTFE | |||||||||
Packing Nut Material | N/A Brass | |||||||||
Handle Material | N/A Steel CP | |||||||||
Hex Nut Material | N/A Stainless Steel | |||||||||
Inside Diameter (A) | N/A 0.5 in | N/A 0.75 in | N/A 1.00 in | N/A 1.25 in | N/A 1.50 in | |||||
Length (B) | N/A 3.75 in | N/A 4 7/16 in | N/A 4 11/16 in | N/A 5 5/8 in | N/A 5 7/8 in | |||||
Length (C) | N/A .44 in | N/A .44 in | N/A .44 in | N/A .44 in | N/A 0.50 in | |||||
Length (D) | N/A 0.625 in | N/A 0.75 in | N/A 0.75 in | N/A 0.75 in | N/A .875 in | |||||
Length (E) | N/A 1.00 in | N/A 1.10 in | N/A 1.10 in | N/A 1.10 in | N/A 1.29 in | |||||
Handle Length (F) | N/A 3.74 in | N/A 3.74 in | N/A 4.33 in | N/A 5.12 in | N/A 5.12 in | |||||
Valve Operator | N/A Lever Handle | |||||||||
Weight | N/A 0.520 lb | N/A 0.8 lb | N/A 1.31 lb | N/A 1.910 lb | N/A 2.53 lb | |||||
|