CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    T-585-70-66-W3 - Two-Piece Bronze Ball Valve - Three-Way, Full Port, Threaded
    Ball Valves
        
    
        
            The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded ends for easy installation. The two-piece, three-way valve is ideal for commercial and light industrial process applications that may include mixing of fluids. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NL95L16 T-585-70-66-W3 - Two-Piece Bronze Ball Valve - Three-Way, Full Port, Threaded  | 
                        
                                
                                                             NL95L18 T-585-70-66-W3 - Two-Piece Bronze Ball Valve - Three-Way, Full Port, Threaded  | 
                        
                                
                                                             NL95L1A T-585-70-66-W3 - Two-Piece Bronze Ball Valve - Three-Way, Full Port, Threaded  | 
                |||
| UPC Code | N/A 039923797650 | N/A 039923797667 | N/A 039923797674 | |||
| Type | N/A Ball Valve | |||||
| Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||
| Ball Material | N/A Stainless Steel | |||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | |||
| Material | N/A Bronze | |||||
| Valve Operator | N/A CS Standard Lever Handle | |||||
| Description | N/A T5857066W3 1/2 3 WAY BALL VALVE | N/A T5857066W3 3/4 3 WAY BALL VALVE | N/A T5857066W3 1" 3 WAY BALL VALVE | |||
| eClass Classification | N/A Bronze Ball Valves | |||||
| All Type of Item | N/A Valve | |||||
| Turns/Operation | N/A Quarter-Turn | |||||
| Weight | N/A 0.838 lb | N/A 1.590 lb | N/A 2.256 lb | |||
| 
                         | 
                ||||||
