CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    K-595-CS-R-66-LL - Three-Piece Carbon Steel Ball Valve - Full Port, Stainless Steel Trim, Socket Weld
    Ball Valves
        
    
        
            The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball/stem exhibit high chemical resistance properties and is recommended for process piping. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             NL99E46 K-595-CS-R-66-LL - Three-Piece Carbon Steel Ball Valve - Full Port, Stainless Steel Trim, Socket Weld  | 
                        
                                
                                                             NL99E48 K-595-CS-R-66-LL - Three-Piece Carbon Steel Ball Valve - Full Port, Stainless Steel Trim, Socket Weld  | 
                        
                                
                                                             NL99E4A K-595-CS-R-66-LL - Three-Piece Carbon Steel Ball Valve - Full Port, Stainless Steel Trim, Socket Weld  | 
                        
                                
                                                             NL99E4B K-595-CS-R-66-LL - Three-Piece Carbon Steel Ball Valve - Full Port, Stainless Steel Trim, Socket Weld  | 
                        
                                
                                                             NL99E4C K-595-CS-R-66-LL - Three-Piece Carbon Steel Ball Valve - Full Port, Stainless Steel Trim, Socket Weld  | 
                |||||
| UPC Code | N/A 039923793430 | N/A 039923793447 | N/A 039923793454 | N/A 039923793461 | N/A 039923793478 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A K - Socket Weld | |||||||||
| Material | N/A Carbon Steel | |||||||||
| Ball Material | N/A SS - Stainless Steel | |||||||||
| Stem Material | N/A SS - Stainless Steel | |||||||||
| Valve Operator Material | N/A | |||||||||
| Valve Operator | N/A CS Locking Lever Handle | |||||||||
| Description | N/A K595CSR66LL 1/2 SW 3PC BALL LKG LEV CS | N/A K595CSR66LL 3/4 SW 3PC BALL LKG LEV CS | N/A K595CSR66LL 1 SW 3PC LKG LEV CS | N/A K595CSR66LL 11/4 SW BALL 3PC LKG LV CS | N/A K595CSR66LL 11/2 SW BALL 3PC LKG LEV CS | |||||
| Turns/Operation | N/A Quarter-Turn | |||||||||
| Weight | N/A 1.23 lb | N/A 1.91 lb | N/A 2.930 lb | N/A 4.270 lb | N/A 6.010 lb | |||||
| 
                         | 
                ||||||||||
