
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
MTT-585-70 - Two-Piece Bronze Ball Valve - Male x Female Threaded End Connections
Ball Valves
The NIBCO® full port bronze ball valve provides bubble-tight shutoff at 600 PSI. The two-piece valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas and natural gas. The bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL95G04 MTT-585-70 - Two-Piece Bronze Ball Valve - Male x Female Threaded End Connections |
![]() NL95G05 MTT-585-70 - Two-Piece Bronze Ball Valve - Male x Female Threaded End Connections |
![]() NL95G06 MTT-585-70 - Two-Piece Bronze Ball Valve - Male x Female Threaded End Connections |
![]() NL95G08 MTT-585-70 - Two-Piece Bronze Ball Valve - Male x Female Threaded End Connections |
![]() NL95G0A MTT-585-70 - Two-Piece Bronze Ball Valve - Male x Female Threaded End Connections |
|||||
UPC Code | N/A 039923796547 | N/A 039923796554 | N/A 039923796561 | N/A 039923796578 | N/A 039923796585 | |||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A MTT - Male NPT Thread (MIPT) x Female NPT Thread (FIPT) | |||||||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A MTT58570 1/4 MALE/FEMALE NPT ENDS | N/A MTT58570 3/8 MALE/FEMALE NPT ENDS | N/A MTT58570 1/2 MALE/FEMALE NPT ENDS | N/A MTT58570 3/4 MALE/FEMALE NPT ENDS | N/A MTT58570 1 MALE/FEMALE NPT ENDS | |||||
eClass Classification | N/A Bronze Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Valve Pressure Rating (SWP) | N/A 150 PSI / 10.3 Bar SWP | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.427 lb | N/A 0.523 lb | N/A 0.779 lb | N/A 1.539 lb | N/A 2.706 lb | |||||
|