
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PC-595-Y/R-66-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, Stainless Steel Trim, 250 PSI
Ball Valves
The NIBCO® Press System is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free HydraPure® Performance Bronze® ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
NF5Y5S6 PC-595-Y/R-66-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, Stainless Steel Trim, 250 PSI |
NF5Y5S8 PC-595-Y/R-66-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, Stainless Steel Trim, 250 PSI |
NF5Y5SA PC-595-Y/R-66-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, Stainless Steel Trim, 250 PSI |
NF5Y5SB PC-595-Y/R-66-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, Stainless Steel Trim, 250 PSI |
NF5Y5SC PC-595-Y/R-66-LF - Ball Valve - Lead-Free*, Three-Piece, Full Port, Press Ends, Stainless Steel Trim, 250 PSI |
|||||
Revit Family | N/A Valve-Ball-NIBCO-Press_System-Full_Port-Bronze-PC_595_Y_66_LF | |||||||||
Type | N/A Ball Valve | |||||||||
Connection Type | N/A Press | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Lead-Free Bronze | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A PC595Y66LF 1/2 PRES FP BV PXP 3-PC SS TR | N/A PC595Y66LF 3/4 PRES FP BV PXP 3-PC SS TR | N/A PC595Y66LF 1 PRESS FP BV PXP 3-PC SS TR | N/A PC595Y66LF 1 1/4 PRS FP BV PXP 3-PC SS TR | N/A PC595Y66LF 1 1/2 PRS FP BV PXP 3-PC SS TR | |||||
eClass Classification | N/A Lead-Free* Ball Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 1.14 lb | N/A 1.910 lb | N/A 2.84 lb | N/A 4.36 lb | N/A 5.73 lb | |||||
|