
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
G-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Grooved End Connections
Ball Valves
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and brass hard chrome plated ball exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features IPS grooved end connections for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NJ8600C G-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Grooved End Connections |
![]() NJ8600D G-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Grooved End Connections |
![]() NJ8600E G-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Grooved End Connections |
![]() NJ8600F G-590-Y - Three-Piece Bronze Ball Valve - Conventional Port, Grooved End Connections |
||||
UPC Code | N/A 039923683113 | N/A 039923683120 | N/A 039923683137 | N/A 039923683144 | ||||
Type | N/A Ball Valve | |||||||
Connection Type | N/A G - Grooved | |||||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||||
Valve Size | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | ||||
Material | N/A Bronze | |||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||
Description | N/A G590Y 1-1/2 W/LEVER HDL | N/A G590Y 2 W/LEVER HDL | N/A G590Y 2-1/2 W/LEVER HDL | N/A G590Y 3 W/LEVER HDL | ||||
eClass Classification | N/A Bronze Ball Valves | |||||||
All Type of Item | N/A Valve | |||||||
Turns/Operation | N/A Quarter-Turn | |||||||
Weight | N/A 4.196 lb | N/A 6.135 lb | N/A 10.804 lb | N/A 19.005 lb | ||||
|