
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-580-CS-R-25 - Two-Piece Carbon Steel Ball Valve - Conventional Port, Carbon Steel Trim
Ball Valves
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball exhibits high chemical resistance properties and is recommended for process piping. This valve features threaded ends for easy installation. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL94GG5 T-580-CS-R-25 - Two-Piece Carbon Steel Ball Valve - Conventional Port, Carbon Steel Trim |
![]() NL94GG6 T-580-CS-R-25 - Two-Piece Carbon Steel Ball Valve - Conventional Port, Carbon Steel Trim |
![]() NL94GG8 T-580-CS-R-25 - Two-Piece Carbon Steel Ball Valve - Conventional Port, Carbon Steel Trim |
![]() NL94GGA T-580-CS-R-25 - Two-Piece Carbon Steel Ball Valve - Conventional Port, Carbon Steel Trim |
![]() NL94GGB T-580-CS-R-25 - Two-Piece Carbon Steel Ball Valve - Conventional Port, Carbon Steel Trim |
|||||
UPC Code | N/A 039923674944 | N/A 039923674951 | N/A 039923674968 | N/A 039923674975 | N/A 039923674982 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Seal Material | N/A RPTFE (Reinforced) | |||||||||
Seat Material | N/A RPTFE (Reinforced) | |||||||||
Stem Material | N/A CS - Carbon Steel | |||||||||
Ball Material | N/A SS - Stainless Steel | |||||||||
Body Material | N/A Carbon Steel | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A T580CSR25 3/8 THRD BALL 2PC CS | N/A T580CSR25 1/2 THRD BALL 2PC CS | N/A T580CSR25 3/4 THRD BALL 2PC CS | N/A T580CSR25 1 THRD BALL 2PC CS | N/A T580CSR25 11/4 THRD BALL 2PC CS | |||||
eClass Classification | N/A Carbon Steel Ball Valves | |||||||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.59 lb | N/A 0.86 lb | N/A 1.520 lb | N/A 2.570 lb | N/A 3.230 lb | |||||
|