CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    PC-FP-600A-LF - Ball Valve - Lead-Free, Full Port, Press Ends, 200 PSI
    Ball Valves
        
    
        
            The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The lead free ball valve is specifically designed for use in systems that deliver water for human consumption. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                 NF998XB PC-FP-600A-LF - Ball Valve - Lead-Free*, Full Port, Press Ends, 225 PSI  | 
                        
                                
                                 NF998XC PC-FP-600A-LF - Ball Valve - Lead-Free*, Full Port, Press Ends, 225 PSI  | 
                        
                                
                                 NF998XD PC-FP-600A-LF - Ball Valve - Lead-Free*, Full Port, Press Ends, 225 PSI  | 
                        
                                
                                 NF998XE PC-FP-600A-LF - Ball Valve - Lead-Free*, Full Port, Press Ends, 225 PSI  | 
                        
                                
                                 NF998XF PC-FP-600A-LF - Ball Valve - Lead-Free*, Full Port, Press Ends, 225 PSI  | 
                |||||
| UPC Code | N/A 039923362209 | N/A 039923362216 | N/A 039923362223 | N/A 039923384409 | N/A 039923384416 | |||||
| Type | N/A Ball Valve | |||||||||
| Connection Type | N/A Female Press | |||||||||
| Valve Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
| Material | N/A Brass | |||||||||
| Description | N/A PC-FP-600A-LF 1 1/4 PRESS BALL VALVE PXP | N/A PC-FP-600A-LF 1 1/2 PRESS BALL VALVE PXP | N/A PC-FP-600A-LF 2 PRESS BALL VALVE PXP | N/A PC-FP-600A-LF 2 1/2 PRESS BALL VALVE PXP | N/A PC-FP-600A-LF 3 PRESS BALL VALVE PXP | |||||
| Valve Operator | N/A Lever Handle | |||||||||
| Valve Operator Material | N/A Metal - NIBCO - Steel - Plated | |||||||||
| Weight | N/A 1.7 lb | N/A 2.37 lb | N/A 3.96 lb | N/A 9.55 lb | N/A 13.07 lb | |||||
| 
                         | 
                ||||||||||