
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
KT-585-70-UL - Two-Piece Bronze Ball Valve - Fire Protection, Full Port
Ball Valves
The NIBCO® full port bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded end connections for easy installation. The valve is FM Approved and Underwriters Listed for automatic fire sprinkler trim application (UL258). Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL95044 KT-585-70-UL - Two-Piece Bronze Ball Valve - Fire Protection, Full Port |
![]() NL95045 KT-585-70-UL - Two-Piece Bronze Ball Valve - Fire Protection, Full Port |
![]() NL95046 KT-585-70-UL - Two-Piece Bronze Ball Valve - Fire Protection, Full Port |
![]() NL95048 KT-585-70-UL - Two-Piece Bronze Ball Valve - Fire Protection, Full Port |
![]() NL9504A KT-585-70-UL - Two-Piece Bronze Ball Valve - Fire Protection, Full Port |
|||||
UPC Code | N/A 039923677778 | N/A 039923677785 | N/A 039923677792 | N/A 039923677808 | N/A 039923677815 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | N/A 1 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Ball Material | N/A Brass with Hard Chrome Plate | |||||||||
Stem Material | N/A Silicon Bronze | |||||||||
Valve Operator Material | N/A | |||||||||
Valve Operator | N/A CS Standard Lever Handle | |||||||||
Description | N/A KT58570UL 1/4 UL W/LEV HDLE | N/A KT58570UL 3/8 UL W/LEV HDLE | N/A KT58570UL 1/2 UL W/LEV HDLE | N/A KT58570UL 3/4 UL W/LEV HDLE | N/A KT58570UL 1 UL W/LEV HDLE | |||||
Turns/Operation | N/A Quarter-Turn | |||||||||
Weight | N/A 0.453 lb | N/A 0.447 lb | N/A 0.69 lb | N/A 1.332 lb | N/A 1.793 lb | |||||
|