CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5801-2-7 - Trap Adapter Spg x SJ - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV trap adapter features a spigot x slip joint connection and provides a means for adapting a solvent weld connection to a slip joint connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I014500 5801-2-7 Trap Adapter Spg x SJ - ABS DWV  | 
                        
                                
                                                             I014550 5801-2-7 Trap Adapter Spg x SJ - ABS DWV  | 
                        
                                
                                                             I014600 5801-2-7 Trap Adapter Spg x SJ - ABS DWV  | 
                        
                                
                                                             I014650 5801-2-7 Trap Adapter Spg x SJ - ABS DWV  | 
                ||||
| UPC Code | N/A 039923195265 | N/A 039923195289 | N/A 039923195302 | N/A 039923195326 | ||||
| Type | N/A Adapter | |||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | N/A 2 | ||||
| Description | N/A 580127 1 1/4 SPGXSJ TRAP ADPT ABS W/STOP | N/A 580127 1 1/2 SPGXSJ TRAP ADAPTER ABS | N/A 580127 1 1/2X1 1/4 SPGXSJ TRAP ADPT ABS | N/A 580127 2 SPGX SJ TRAP ADAPTER ABS | ||||
| Connection Type | N/A Spg x SJ | |||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Adapters  | 
                                |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| All Type of Item | N/A Fitting | |||||||
| Material | N/A ABS | |||||||
| Color | N/A Black | |||||||
| Weight | N/A 0.085 lb | N/A 0.094 lb | N/A 0.084 lb | N/A 0.126 lb | ||||
| 
                         | 
                ||||||||
