CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5801-7 - Trap Adapter H x SJ - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV trap adapter features a hub x slip joint connection and provides a means for adapting a solvent weld connection to a slip joint connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I018000 5801-7 Trap Adapter H x SJ - ABS DWV  | 
                        
                                
                                                             I018050 5801-7 Trap Adapter H x SJ - ABS DWV  | 
                        
                                
                                                             I018150 5801-7 Trap Adapter H x SJ - ABS DWV  | 
                        
                                
                                                             I018200 5801-7 Trap Adapter H x SJ - ABS DWV  | 
                ||||
| UPC Code | N/A 039923195142 | N/A 039923195166 | N/A 039923195180 | N/A 039923195203 | ||||
| Type | N/A Adapter | |||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | N/A 2 | ||||
| Description | N/A 58017 1 1/4 HXSJ TRAP ADAPTER ABS | N/A 58017 1 1/2 HXSJ TRAP ADAPTER ABS | N/A 5801-7R 1 1/2X1 1/4 HXSJ TRAP ADAPTER ABS | N/A 58017 2 HXSJ TRAP ADAPTER ABS | ||||
| Connection Type | N/A Hub x SJ | |||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Adapters  | 
                                |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| All Type of Item | N/A Fitting | |||||||
| Material | N/A ABS | |||||||
| Color | N/A Black | |||||||
| Weight | N/A 0.082 lb | N/A 0.091 lb | N/A 0.087 lb | N/A 0.125 lb | ||||
| 
                         | 
                ||||||||
