CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5811-14-V - Test Tee H x H x FIPT - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV test tee features a hub x hub x female NPT thread connection and provides a means for testing the tightness of the system by assessing potential leakage. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I113030 5811-14-V Test Tee H x H x FIPT - ABS DWV  | 
                        
                                
                                                             I113050 5811-14-V Test Tee H x H x FIPT - ABS DWV  | 
                        
                                
                                                             I113070 5811-14-V Test Tee H x H x FIPT - ABS DWV  | 
                        
                                
                                                             I113090 5811-14-V Test Tee H x H x FIPT - ABS DWV  | 
                ||||
| UPC Code | N/A 039923203885 | N/A 039923203908 | N/A 039923203922 | N/A 039923203946 | ||||
| Type | N/A Tee | |||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
| Description | N/A 581114V 1 1/2 HXHXFIPT TEST TEE ABS | N/A 581114V 2 HXHXFIPT TEST TEE ABS | N/A 581114V 3 HXHXFIPT TEST TEE ABS | N/A 581114V 4 HXHXFIPT TEST TEE ABS | ||||
| Connection Type | N/A Hub x Hub x F | |||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Tees  | 
                                |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| All Type of Item | N/A Fitting | |||||||
| Material | N/A ABS | |||||||
| Color | N/A Black | |||||||
| Weight | N/A 0.178 lb | N/A 0.252 lb | N/A 0.718 lb | N/A 1.355 lb | ||||
| 
                         | 
                ||||||||
