CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5811-2 - Street Tee Spg x H x H - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV street tee features a spigot x hub x hub connection and a flowing sweep to aid in the evacuation of waste and used fluids. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I103000 5811-2 Street Tee Spg x H x H - ABS DWV  | 
                        
                                
                                                             I103050 5811-2 Street Tee Spg x H x H - ABS DWV  | 
                        
                                
                                                             I103060 5811-2 Street Tee Spg x H x H - ABS DWV  | 
                        
                                
                                                             I103070 5811-2 Street Tee Spg x H x H - ABS DWV  | 
                        
                                
                                                             I103080 5811-2 Street Tee Spg x H x H - ABS DWV  | 
                |||||
| UPC Code | N/A 039923204387 | N/A 039923204400 | N/A 039923204424 | N/A 039923204448 | N/A 039923204462 | |||||
| Type | N/A Tee | |||||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 | N/A 2 x 1 1/2 x 2 | N/A 2 x 1 1/2 x 1 1/2 | |||||
| Description | N/A 58112 1 1/2 SPGXHXH STREET TEE ABS | N/A 58112 2 SPGXHXH STREET TEE ABS | N/A 5811-2R 2X2X1 1/2 SPGXHXH STREET TEE ABS | N/A 58112RR 2X1 1/2X2 SPGXHXH STREET TEE ABS | N/A 58112RR 2X1 1/2X1 1/2 SPGXHXH ST TEE ABS | |||||
| Connection Type | N/A Spg x Hub x Hub | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Tees  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A ABS | |||||||||
| Color | N/A Black | |||||||||
| Weight | N/A 0.207 lb | N/A 0.340 lb | N/A 0.267 lb | N/A 0.309 lb | N/A 0.247 lb | |||||
| 
                         | 
                ||||||||||
