CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5805 - Soil Pipe Adapter H x Spg - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV soil pipe adapter features a hub x spigot connection and connects ABS DWV pipe and soil pipe. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I038450 5805 Soil Pipe Adapter H x Spg - ABS DWV  | 
                        
                                
                                                             I038500 5805 Soil Pipe Adapter H x Spg - ABS DWV  | 
                        
                                
                                                             I038550 5805 Soil Pipe Adapter H x Spg - ABS DWV  | 
                        
                                
                                                             I038650 5805 Soil Pipe Adapter H x Spg - ABS DWV  | 
                        
                                
                                                             I038700 5805 Soil Pipe Adapter H x Spg - ABS DWV  | 
                |||||
| UPC Code | N/A 039923194060 | N/A 039923194084 | N/A 039923194107 | N/A 039923194206 | N/A 039923194145 | |||||
| Type | N/A Adapter | |||||||||
| Size | N/A 1 1/2 x 3 | N/A 1 1/2 x 2 | N/A 2 | N/A 2 x 3 | N/A 3 | |||||
| Description | N/A 5805R 1 1/2X3 HXSPG SOIL PIPE ADAPTER ABS | N/A 5805R 1 1/2X2 HXSPG SOIL PIPE ADAPTER ABS | N/A 5805 2 HXSPG SOIL PIPE ADAPTER ABS | N/A 5805R 2X3 HXSPG SOIL PIPE ADAPTER ABS | N/A 5805 3 HXSPG SOIL PIPE ADAPTER ABS | |||||
| Connection Type | N/A Hub x Spg | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Adapters  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A ABS | |||||||||
| Color | N/A Black | |||||||||
| Weight | N/A 0.391 lb | N/A 0.189 lb | N/A 0.234 lb | N/A 0.386 lb | N/A 0.533 lb | |||||
| 
                         | 
                ||||||||||
