CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5871 - Sanitary Tee with 90° Left Inlet Hub - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV 90-degree sanitary tee with 90-degree left inlet features all hub connections and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I495350 5871 Sanitary Tee with 90° Left Inlet Hub - ABS DWV  | 
                        
                                
                                                             I495400 5871 Sanitary Tee with 90° Left Inlet Hub - ABS DWV  | 
                        
                                
                                                             I495500 5871 Sanitary Tee with 90° Left Inlet Hub - ABS DWV  | 
                |||
| UPC Code | N/A 039923204967 | N/A 039923204929 | N/A 039923205001 | |||
| Type | N/A Tee | |||||
| Size | N/A 3 x 3 x 3 x 2 | N/A 3 x 3 x 3 x 1 1/2 | N/A 4 x 4 x 4 x 2 | |||
| Description | N/A 5871 3X3X3X2 HUB TEE W/90 LEFT INLET ABS | N/A 5871 3X3X3X1 1/2 HUB TEE W/90 LEFT IN ABS | N/A 5871 4X4X4X2 HUB TEE W/90 LEFT INLET ABS | |||
| Connection Type | N/A Hub x Hub x Hub | |||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Tees  | 
                                |||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||
| All Type of Item | N/A Fitting | |||||
| Material | N/A ABS | |||||
| Color | N/A Black | |||||
| Weight | N/A 1.125 lb | N/A 1.061 lb | N/A 2.079 lb | |||
| 
                         | 
                ||||||
