CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5811 - Sanitary Tee H x H x H - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV sanitary tee features a hub x hub x hub connection and a flowing sweep to aid in the evacuation of waste and used fluids. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I098000 5811 Sanitary Tee H x H x H - ABS DWV  | 
                        
                                
                                                             I098050 5811 Sanitary Tee H x H x H - ABS DWV  | 
                        
                                
                                                             I098100 5811 Sanitary Tee H x H x H - ABS DWV  | 
                        
                                
                                                             I098150 5811 Sanitary Tee H x H x H - ABS DWV  | 
                        
                                
                                                             I098200 5811 Sanitary Tee H x H x H - ABS DWV  | 
                |||||
| UPC Code | N/A 039923204004 | N/A 039923204028 | N/A 039923204042 | N/A 039923204066 | N/A 039923204080 | |||||
| Type | N/A Tee | |||||||||
| Connection Type | N/A Hub x Hub x Hub | |||||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/2 x 1 1/4 | N/A 1 1/2 x 1 1/4 x 1 1/2 | N/A 1 1/2 x 1 1/4 x 1 1/4 | |||||
| Description | N/A 5811 1 1/4 HXHXH SANITARY TEE ABS | N/A 5811 1 1/2 HXHXH SANITARY TEE ABS | N/A 5811R 1 1/2X1 1/2X1 1/4 HXHXH SAN TEE ABS | N/A 5811RR 1 1/2X1 1/4X1 1/2 HXHXH SAN TEE ABS | N/A 5811RR 1 1/2X1 1/4X1 1/4 HXHXH SAN TEE ABS | |||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Tees  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A ABS | |||||||||
| Color | N/A Black | |||||||||
| Weight | N/A 0.168 lb | N/A 0.204 lb | N/A 0.202 lb | N/A 0.235 lb | N/A 0.233 lb | |||||
| 
                         | 
                ||||||||||
