
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5818 - Plug MIPT - ABS DWV
ABS DWV Fittings
The ABS DWV plug features a male NPT thread connection to fit inside a fitting to seal the end of a pipe line or a location where future additions may be made to the piping system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight,more safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() I177150 5818 Plug MIPT - ABS DWV |
![]() I177200 5818 Plug MIPT - ABS DWV |
![]() I177250 5818 Plug MIPT - ABS DWV |
![]() I177300 5818 Plug MIPT - ABS DWV |
![]() I177350 5818 Plug MIPT - ABS DWV |
|||||
UPC Code | N/A 039923199003 | N/A 039923199027 | N/A 039923199041 | N/A 039923199065 | N/A 039923199089 | |||||
Type | N/A Plug | |||||||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Description | N/A 5818 1 1/4 MIPT PLUG ABS | N/A 5818 1 1/2 MIPT PLUG ABS | N/A 5818 2 MIPT PLUG ABS | N/A 5818 21/2 MIPT PLUG ABS | N/A 5818 3 MIPT PLUG ABS | |||||
Connection Type | N/A M (NPT) | |||||||||
*eClass Classification |
N/A
ABS DWV Plugs |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A ABS | |||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.029 lb | N/A 0.047 lb | N/A 0.060 lb | N/A 0.09 lb | N/A 0.161 lb | |||||
|