CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5835-9-9 - Double Sanitary Tee with Two 90° Inlets Hub - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV double sanitary tee features all hub connections, a flowing sweep to aid in the evacuation of waste and used fluids and two 90-degree side inlets to join two ABS branch lines into a vertical drain pipe. The tee allows for a connection to be made in continuous pipe line and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I276240 5835-9-9 Double Sanitary Tee with Two 90° Inlets Hub - ABS DWV  | 
                        
                                
                                                             I276250 5835-9-9 Double Sanitary Tee with Two 90° Inlets Hub - ABS DWV  | 
                        
                                
                                                             I276600 5835-9-9 Double Sanitary Tee with Two 90° Inlets Hub - ABS DWV  | 
                |||
| UPC Code | N/A 039923205940 | N/A 039923205964 | N/A 039923205988 | |||
| Type | N/A Tee | |||||
| Size | N/A 3 x 3 x 3 x 3 x 1 1/2 x 1 1/2 | N/A 3 x 3 x 3 x 3 x 2 x 2 | N/A 4 x 4 x 4 x 4 x 2 x 2 | |||
| Description | N/A 583599 3X3X3X3X1 1/2X1 1/2 HUB DBL TEE ABS | N/A 583599 3X3X3X3X2X2 HUB DBLE TEE ABS | N/A 583599 4X4X4X4X2X2 HUB DBLE TEE ABS | |||
| Connection Type | N/A Hub x Hub x Hub | |||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Tees  | 
                                |||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||
| All Type of Item | N/A Fitting | |||||
| Material | N/A ABS | |||||
| Color | N/A Black | |||||
| Weight | N/A 1.405 lb | N/A 1.549 lb | N/A 2.477 lb | |||
| 
                         | 
                ||||||
