CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5804-2 - Male Adapter Spg x MIPT - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV male adapter features a spigot x male NPT thread connection and provides a means for adapting a solvent weld connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I032000 5804-2 Male Adapter Spg x MIPT - ABS DWV  | 
                        
                                
                                                             I032050 5804-2 Male Adapter Spg x MIPT - ABS DWV  | 
                        
                                
                                                             I032070 5804-2 Male Adapter Spg x MIPT - ABS DWV  | 
                        
                                
                                                             I032100 5804-2 Male Adapter Spg x MIPT - ABS DWV  | 
                        
                                
                                                             I032150 5804-2 Male Adapter Spg x MIPT - ABS DWV  | 
                |||||
| UPC Code | N/A 039923208804 | N/A 039923208828 | N/A 039923208842 | N/A 039923208866 | N/A 039923208880 | |||||
| Type | N/A Adapter | |||||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | N/A 2 | N/A 3 | |||||
| Description | N/A 58042 1 1/4 SPGXMIPT M ADPT W/STOP ABS | N/A 58042 1 1/2 SPGXMIPT MALE ADAPTER ABS | N/A 58042R 1 1/2X1 1/4 SPGXMIPT MALE ADPT ABS | N/A 58042 2 SPGXMIPT MALE ADAPTER ABS | N/A 58042 3 SPGXMIPT MALE ADAPTER ABS | |||||
| Connection Type | N/A Spg x M | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Adapters  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A ABS | |||||||||
| Color | N/A Black | |||||||||
| Weight | N/A 0.058 lb | N/A 0.063 lb | N/A 0.058 lb | N/A 0.084 lb | N/A 0.282 lb | |||||
| 
                         | 
                ||||||||||
