
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5851-2-A - Adjustable Closet Flange with Plastic Coated Steel Flange Spg - ABS DWV
ABS DWV Fittings
The ABS DWV closet flange features a plastic coated steel flange and a spigot connection. The closet flange is secured to the floor of the dwelling so that a toilet can be affixed to it and allow for a pipe connection (under the floor) to continue the piping for evacuation of the used water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewagemore to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() I355490 5851-2-A Adjustable Closet Flange with Plastic Coated Steel Flange Spg - ABS DWV |
![]() I355500 5851-2-A Adjustable Closet Flange with Plastic Coated Steel Flange Spg - ABS DWV |
||
UPC Code | N/A 039923199904 | N/A 039923199966 | ||
Type | N/A Closet Flange | |||
Size | N/A 4 | N/A 4 x 3 | ||
Description | N/A 58512A 4 SPG ADJ CLOSET FLANGE ABS | N/A 58512A 4X3 SPG ADJ CLOSET FLANGE ABS | ||
Connection Type | N/A Spg Spigot | |||
*eClass Classification |
N/A
ABS DWV Closet Flanges |
|||
All Special Application | N/A DWV Drain / Waste / Vent | |||
All Type of Item | N/A Fitting | |||
Material | N/A ABS | |||
Color | N/A Black | |||
Weight | N/A 0.85 lb | N/A 0.748 lb | ||
|