CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5801-2-F - Flush Bushing Spg x H - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV flush bushing features a spigot x hub connection and provides a means for reducing the size of the line. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I015250 5801-2-F Flush Bushing Spg x H - ABS DWV  | 
                        
                                
                                                             I015300 5801-2-F Flush Bushing Spg x H - ABS DWV  | 
                        
                                
                                                             I015400 5801-2-F Flush Bushing Spg x H - ABS DWV  | 
                        
                                
                                                             I015450 5801-2-F Flush Bushing Spg x H - ABS DWV  | 
                        
                                
                                                             I015550 5801-2-F Flush Bushing Spg x H - ABS DWV  | 
                |||||
| UPC Code | N/A 039923197580 | N/A 039923197603 | N/A 039923197641 | N/A 039923197665 | N/A 039923197689 | |||||
| Type | N/A Bushing | |||||||||
| Size | N/A 1 1/2 x 1 1/4 | N/A 2 x 1 1/2 | N/A 3 x 2 | N/A 3 x 1 1/2 | N/A 4 x 3 | |||||
| Description | N/A 58012F 1 1/2X1 1/4 SPGXH FLUSH BUSHING ABS | N/A 58012F 2X1 1/2 SPGXH FLUSH BUSHING ABS | N/A 58012F 3X2 SPGXH FLUSH BUSHING ABS | N/A 58012F 3X1 1/2 SPGXH FLUSH BUSHING ABS | N/A 58012F 4X3 SPGXH FLUSH BUSHING ABS | |||||
| Connection Type | N/A Spg x Hub | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Bushings  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A ABS | |||||||||
| Color | N/A Black | |||||||||
| Weight | N/A 0.031 lb | N/A 0.079 lb | N/A 0.283 lb | N/A 0.290 lb | N/A 0.411 lb | |||||
| 
                         | 
                ||||||||||
