CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5803-2-F - Female Flush Adapter Spg x FIPT - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV female flush adapter features a spigot x female NPT thread connection and provides a means for adapting a solvent weld connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I177500 5803-2-F Female Flush Adapter Spg x FIPT - ABS DWV  | 
                        
                                
                                                             I177600 5803-2-F Female Flush Adapter Spg x FIPT - ABS DWV  | 
                        
                                
                                                             I177660 5803-2-F Female Flush Adapter Spg x FIPT - ABS DWV  | 
                        
                                
                                                             I177680 5803-2-F Female Flush Adapter Spg x FIPT - ABS DWV  | 
                ||||
| UPC Code | N/A 039923197825 | N/A 039923197849 | N/A 039923197900 | N/A 039923197924 | ||||
| Type | N/A Adapter | |||||||
| Size | N/A 1 1/2 x 1 1/4 | N/A 2 x 1 1/2 | N/A 3 x 1 1/2 | N/A 4 x 3 | ||||
| Description | N/A 58032F 1 1/2X1 1/4 SPGXFIPT FEM ADPT ABS | N/A 58032F 2X1 1/2 SPGXFIPT FEMALE ADPT ABS | N/A 58032F 3X1 1/2 SPGXFIPT FEMALE ADPT ABS | N/A 58032F 4X3 SPGXFIPT FEMALE ADAPTER ABS | ||||
| Connection Type | N/A Spg x F | |||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Adapters  | 
                                |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| All Type of Item | N/A Fitting | |||||||
| Material | N/A ABS | |||||||
| Color | N/A Black | |||||||
| Weight | N/A 0.041 lb | N/A 0.09 lb | N/A 0.286 lb | N/A 0.492 lb | ||||
| 
                         | 
                ||||||||
