CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5803 - Female Adapter H x FIPT - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV female adapter features a hub x female NPT thread connection and provides a means for adapting a solvent weld connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I024250 5803 Female Adapter H x FIPT - ABS DWV  | 
                        
                                
                                                             I024500 5803 Female Adapter H x FIPT - ABS DWV  | 
                        
                                
                                                             I024700 5803 Female Adapter H x FIPT - ABS DWV  | 
                        
                                
                                                             I024950 5803 Female Adapter H x FIPT - ABS DWV  | 
                        
                                
                                                             I025100 5803 Female Adapter H x FIPT - ABS DWV  | 
                |||||
| UPC Code | N/A 039923194527 | N/A 039923194541 | N/A 039923194565 | N/A 039923194589 | N/A 039923194602 | |||||
| Type | N/A Adapter | |||||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | |||||
| Description | N/A 5803 1 1/4 HXFIPT FEMALE ADAPTER ABS | N/A 5803 1 1/2 HXFIPT FEMALE ADAPTER ABS | N/A 5803 2 HXFIPT FEMALE ADAPTER ABS | N/A 5803 3 HXFIPT FEMALE ADAPTER ABS | N/A 5803 4 HXFIPT FEMALE ADAPTER ABS | |||||
| Connection Type | N/A Hub x F | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Adapters  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A ABS | |||||||||
| Color | N/A Black | |||||||||
| Weight | N/A 0.066 lb | N/A 0.078 lb | N/A 0.096 lb | N/A 0.345 lb | N/A 0.552 lb | |||||
| 
                         | 
                ||||||||||
