CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5835-B - Double Fixture Tee Hub - ABS DWV
    ABS DWV Fittings
        
    
        
            The dark grey PVC thread flange features a one-piece webbed design and a female pipe thread connection. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping. Chemtrol® PVC fittings are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I277450 5835-B Double Fixture Tee Hub - ABS DWV  | 
                        
                                
                                                             I277500 5835-B Double Fixture Tee Hub - ABS DWV  | 
                        
                                
                                                             I277550 5835-B Double Fixture Tee Hub - ABS DWV  | 
                        
                                
                                                             I277600 5835-B Double Fixture Tee Hub - ABS DWV  | 
                        
                                
                                                             I277650 5835-B Double Fixture Tee Hub - ABS DWV  | 
                |||||
| UPC Code | N/A 039923201584 | N/A 039923201607 | N/A 039923201621 | N/A 039923201645 | N/A 039923201669 | |||||
| Type | N/A Tee | |||||||||
| Size | N/A 2 | N/A 2 x 1 1/2 x 2 x 2 | N/A 2 x 1 1/2 x 1 1/2 x 1 1/2 | N/A 3 | N/A 3 x 2 x 3 x 3 | |||||
| Description | N/A 5835B 2 HXHXH DBLE FIXTURE TEE ABS | N/A 5835BR 2X1 1/2X2X2 HUB DBLE FIX TEE ABS | N/A 5835B 2X1 1/2X1 1/2X1 1/2 H DBLE FIX TEE | N/A 5835B 3 HUB DBLE FIXTURE TEE ABS | N/A 5835BR 3X2X3X3 HUB DBLE FIXTURE TEE ABS | |||||
| Connection Type | N/A Hub x Hub x Hub | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Tees  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A ABS | |||||||||
| Color | N/A Black | |||||||||
| Weight | N/A 0.593 lb | N/A 0.585 lb | N/A 0.409 lb | N/A 1.813 lb | N/A 1.689 lb | |||||
| 
                         | 
                ||||||||||
