CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5801 - Coupling H x H - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV coupling features a hub x hub connection and connects ABS DWV piping lengths with solvent weld connections. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I009250 5801 Coupling H x H - ABS DWV  | 
                        
                                
                                                             I009350 5801 Coupling H x H - ABS DWV  | 
                        
                                
                                                             I009450 5801 Coupling H x H - ABS DWV  | 
                        
                                
                                                             I009550 5801 Coupling H x H - ABS DWV  | 
                        
                                
                                                             I009600 5801 Coupling H x H - ABS DWV  | 
                |||||
| UPC Code | N/A 039923201225 | N/A 039923201249 | N/A 039923201201 | N/A 039923201263 | N/A 039923201287 | |||||
| Type | N/A Coupling | |||||||||
| Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/4 | N/A 2 | N/A 2 x 1 1/2 | |||||
| Description | N/A 5801 1 1/4 HXH COUPLING ABS | N/A 5801 1 1/2 HXH COUPLING ABS | N/A 5801R 1 1/2X1 1/4 REDUCING COUPLING ABS | N/A 5801 2 HXH COUPLING ABS | N/A 5801R 2X1 1/2 HXH REDUCING COUPLING ABS | |||||
| Connection Type | N/A Hub x Hub | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Couplings  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A ABS | |||||||||
| Color | N/A Black | |||||||||
| Weight | N/A 0.052 lb | N/A 0.065 lb | N/A 0.072 lb | N/A 0.084 lb | N/A 0.102 lb | |||||
| 
                         | 
                ||||||||||
