
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5811-C - Cleanout Tee H x H x H - ABS DWV
ABS DWV Fittings
The ABS DWV cleanout tee features a hub x hub x hub connection and provides a means for clearing potential clogs in certain portions of the drainage system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easymore to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() I138060 5811-C Cleanout Tee H x H x H - ABS DWV |
![]() I138070 5811-C Cleanout Tee H x H x H - ABS DWV |
||
UPC Code | N/A 039923199324 | N/A 039923199348 | ||
Type | N/A Tee | |||
Size | N/A 3 | N/A 4 | ||
Description | N/A 5811C 3 HXHXH 2 WAY CLEANOUT TEE ABS | N/A 5811C 4 HXHXH 2 WAY CLEANOUT TEE ABS | ||
Connection Type | N/A Hub x Hub x Hub | |||
*eClass Classification |
N/A
ABS DWV Tees |
|||
All Special Application | N/A DWV Drain / Waste / Vent | |||
All Type of Item | N/A Fitting | |||
Material | N/A ABS | |||
Color | N/A Black | |||
Weight | N/A 1.362 lb | N/A 2.390 lb | ||
|