CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5807-2-V - 90° Street Vent Elbow Spg x H - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV 90-degree street vent elbow features a spigot x hub connection and the abrupt 90-degree angle is used to change the direction of flow in the venting side of the system. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I057400 5807_2_V 90 Street Vent Elbow SPGXH ABS  | 
                        
                                
                                                             I057500 5807_2_V 90 Street Vent Elbow SPGXH ABS  | 
                ||
| UPC Code | N/A 039923226266 | N/A 039923226280 | ||
| Type | N/A Elbow | |||
| Size | N/A 1 1/2 | N/A 2 | ||
| Description | N/A 58072V 1 1/2 SPGXH 90 ST VENT ELBOW ABS | N/A 58072V 2 SPGXH 90 ST VENT ELBOW ABS | ||
| Connection Type | N/A Spg x Hub | |||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Elbows  | 
                                |||
| All Special Application | N/A DWV Drain / Waste / Vent | |||
| All Type of Item | N/A Fitting | |||
| Material | N/A PVC | |||
| Color | N/A Black | |||
| Weight | N/A 0.173 lb | N/A 0.251 lb | ||
| 
                         | 
                ||||
