CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5860-2 - 60° Elbow Spg x Hub - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV 60-degree elbow features a spigot x hub connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I441050 5860-2 60° Elbow Spg x Hub - ABS DWV  | 
                        
                                
                                                             I441100 5860-2 60° Elbow Spg x Hub - ABS DWV  | 
                        
                                
                                                             I441150 5860-2 60° Elbow Spg x Hub - ABS DWV  | 
                        
                                
                                                             I441200 5860-2 60° Elbow Spg x Hub - ABS DWV  | 
                ||||
| UPC Code | N/A 039923196453 | N/A 039923196460 | N/A 039923196477 | N/A 039923196484 | ||||
| Type | N/A Elbow | |||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | ||||
| Description | N/A 58602 1 1/2 SPGXH 60 STREET ELBOW ABS | N/A 58602 2 SPGXH 60 STREET ELBOW ABS | N/A 58602 3 SPGXH 60 STREET ELBOW ABS | N/A 58602 4 SPGXH 60 STREET ELBOW ABS | ||||
| Connection Type | N/A Spg x Hub | |||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Elbows  | 
                                |||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||
| All Type of Item | N/A Fitting | |||||||
| Material | N/A ABS | |||||||
| Color | N/A Black | |||||||
| Weight | N/A 0.119 lb | N/A 0.182 lb | N/A 0.57 lb | N/A 1.012 lb | ||||
| 
                         | 
                ||||||||
