CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5807-2-CL - 90° Street Closet Elbow Spg x H - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV 90-degree street water closet elbow features a spigot x hub connection and is specially designed to connect to the bottom of the closet flange. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I058250 5807-2-CL 90° Street Closet Elbow w/o Cap Spg x H - ABS DWV  | 
                        
                                
                                                             I058270 5807-2-CL 90° Street Closet Elbow with Cap Spg x H - ABS DWV  | 
                ||
| UPC Code | N/A 039923197306 | N/A 039923197368 | ||
| Type | N/A Elbow | |||
| Size | N/A 4 x 3 | |||
| Description | N/A 58072CL 4X3 SPGXH 90 CL ELB W/O CAP ABS | N/A 58072CL 4X3 SPGXH 90 CL EL W/CAP ABS | ||
| Connection Type | N/A Spg x Hub | |||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Elbows  | 
                                |||
| All Special Application | N/A DWV Drain / Waste / Vent | |||
| All Type of Item | N/A Fitting | |||
| Material | N/A ABS | |||
| Color | N/A Black | |||
| Weight | N/A 1.135 lb | N/A 1.182 lb | ||
| 
                         | 
                ||||
