CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5810-2 - 45° Street Wye Spg x H x H - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV 45-degree street wye features a spigot x hub x hub connection and allows for a connection to be made in continuous pipe line and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I097250 5810-2 45° Street Wye Spg x H x H - ABS DWV  | 
                        
                                
                                                             I097300 5810-2 45° Street Wye Spg x H x H - ABS DWV  | 
                        
                                
                                                             I097330 5810-2 45° Street Wye Spg x H x H - ABS DWV  | 
                        
                                
                                                             I097350 5810-2 45° Street Wye Spg x H x H - ABS DWV  | 
                        
                                
                                                             I097400 5810-2 45° Street Wye Spg x H x H - ABS DWV  | 
                |||||
| UPC Code | N/A 039923207869 | N/A 039923207883 | N/A 039923208040 | N/A 039923207920 | N/A 039923207944 | |||||
| Type | N/A Y (Wye) | |||||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 2 x 1 1/2 x 1 1/2 | N/A 3 | N/A 3 x 3 x 2 | |||||
| Description | N/A 58102 1 1/2 SPGXHXH 45 STREET WYE ABS | N/A 58102 2 SPGXHXH 45 STREET WYE ABS | N/A 58102 2X1 1/2X1 1/2 SPGXHXH 45 ST WYE ABS | N/A 58102 3 SPGXHXH 45 STREET WYE ABS | N/A 58102R 3X3X2 SPGXHXH 45 STREET WYE ABS | |||||
| Connection Type | N/A Spg x Hub x Hub | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Y's (Wyes)  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A ABS | |||||||||
| Color | N/A Black | |||||||||
| Weight | N/A 0.258 lb | N/A 0.422 lb | N/A 0.343 lb | N/A 1.199 lb | N/A 0.841 lb | |||||
| 
                         | 
                ||||||||||
