CAD/BIM eCatalog
                    Batch CAD Cart (0)
                    
                    ▾
                
                
            
    5834 - 45° Double Wye Hub - ABS DWV
    ABS DWV Fittings
        
    
        
            The ABS DWV 45-degree double wye features all hub connections and allows for a connection to be made in continuous pipe line and branch out to different directions. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solvent cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
        
    
        
                    Unit of Measure
                    
               
        | Items | 
                                
                                                             I265300 5834 45° Double Wye Hub - ABS DWV  | 
                        
                                
                                                             I265450 5834 45° Double Wye Hub - ABS DWV  | 
                        
                                
                                                             I265500 5834 45° Double Wye Hub - ABS DWV  | 
                        
                                
                                                             I265700 5834 45° Double Wye Hub - ABS DWV  | 
                        
                                
                                                             I265800 5834 45° Double Wye Hub - ABS DWV  | 
                |||||
| UPC Code | N/A 039923208163 | N/A 039923208187 | N/A 039923208200 | N/A 039923208224 | N/A 039923208248 | |||||
| Type | N/A Y (Wye) | |||||||||
| Size | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 x 1 1/2 | N/A 3 | N/A 3 x 3 x 2 x 2 | |||||
| Description | N/A 5834 1 1/2 HXHXH 45 DOUBLE WYE ABS | N/A 5834 2 HXHXH 45 DOUBLE WYE ABS | N/A 5834R 2X2X1 1/2X1 1/2 HUB 45 DBLE WYE ABS | N/A 5834 3 HXHXH 45 DOUBLE WYE ABS | N/A 5834R 3X3X2X2 HXHXH 45 DBLE WYE ABS | |||||
| Connection Type | N/A Hub x Hub x Hub | |||||||||
| *eClass Classification | 
                                            
                                            
                                                N/A
                                                ABS DWV Y's (Wyes)  | 
                                |||||||||
| All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
| All Type of Item | N/A Fitting | |||||||||
| Material | N/A ABS | |||||||||
| Color | N/A Black | |||||||||
| Weight | N/A 0.359 lb | N/A 0.542 lb | N/A 0.449 lb | N/A 1.557 lb | N/A 0.975 lb | |||||
| 
                         | 
                ||||||||||
