
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5808 - 22-1/2° Elbow H x H - ABS DWV
ABS DWV Fittings
The ABS DWV 22-1/2-degree elbow features a hub x hub connection and is used to change the direction of flow. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Acrylonitrile-Butadiene-Styrene (ABS) is resistant to a wide variety of materials ranging from sewage to commercial household chemical formulations and can be exposed to a wide temperature span. ABS is lightweight, safe to handle and easy to install. ABS DWV is joined by solventmore cementing or threading and can easily be connected to steel, copper, or cast iron through the use of transition fittings. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry. less
Unit of Measure
Items |
![]() I079300 5808 22 1/2° Elbow H x H - ABS DWV |
![]() I079350 5808 22 1/2° Elbow H x H - ABS DWV |
![]() I079400 5808 22 1/2° Elbow H x H - ABS DWV |
![]() I079450 5808 22 1/2° Elbow H x H - ABS DWV |
![]() I079510 5808 22 1/2° Elbow H x H - ABS DWV |
|||||
UPC Code | N/A 039923195647 | N/A 039923195661 | N/A 039923195685 | N/A 039923195708 | N/A 039923195722 | |||||
Type | N/A Elbow | |||||||||
Size | N/A 1 1/2 | N/A 2 | N/A 3 | N/A 4 | N/A 6 | |||||
Description | N/A 5808 1 1/2 HXH 22 1/2 ELBOW ABS | N/A 5808 2 HXH 22 1/2 ELBOW ABS | N/A 5808 3 HXH 22 1/2 ELBOW ABS | N/A 5808 4 HXH 22 1/2 ELBOW ABS | N/A 5808 6 HXH 22 1/2 ELBOW ABS | |||||
Connection Type | N/A Hub x Hub | |||||||||
*eClass Classification |
N/A
ABS DWV Elbows |
|||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
All Type of Item | N/A Fitting | |||||||||
Material | N/A ABS | |||||||||
Color | N/A Black | |||||||||
Weight | N/A 0.099 lb | N/A 0.156 lb | N/A 0.448 lb | N/A 0.825 lb | N/A 2.172 lb | |||||
|