Print Back
The PVC DWV tee-wye features a long radius and a hub x hub x hub connection. The tee-wye allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Low-Res-RGB-JPG-4812-LR
Unit of Measure
1 

Material Number

UPC Code

Type

Size

Description

Connection Type

K157050 N/A 039923219404 N/A T-Y (Tee-Wye) N/A 1 1/2 N/A 4812LR 1 1/2 HXHXH COMB LG RAD TY PVC N/A Hub x Hub x Hub
K157100 N/A 039923219428 N/A T-Y (Tee-Wye) N/A 2 N/A 4812LR 2 HXHXH COMB LNG RAD TY PVC N/A Hub x Hub x Hub
K157150 N/A 039923219442 N/A T-Y (Tee-Wye) N/A 2 x 2 x 1 1/2 N/A 4812LR 2X2X1 1/2 HXHXH COMB LG TY PVR N/A Hub x Hub x Hub
K157250 N/A 039923219480 N/A T-Y (Tee-Wye) N/A 2 x 1 1/2 x 1 1/2 N/A 4812LR 2X1 1/2X1 1/2 HUB COM LG RA TY PVC N/A Hub x Hub x Hub
K157300 N/A 039923219503 N/A T-Y (Tee-Wye) N/A 3 N/A 4812LR 3 HXHXH COMB LONG RAD TY PVC N/A Hub x Hub x Hub
K157350 N/A 039923219527 N/A T-Y (Tee-Wye) N/A 3 x 3 x 2 N/A 4812LR 3X3X2 HXHXH COMB LONG RAD TY PVC N/A Hub x Hub x Hub
K157370 N/A 039923219541 N/A T-Y (Tee-Wye) N/A 3 x 3 x 1 1/2 N/A 4812LR 3X3X1 1/2 HXHXH COMB LG R TY PVC N/A Hub x Hub x Hub
K157400 N/A 039923219565 N/A T-Y (Tee-Wye) N/A 4 N/A 4812LR 4 HXHXH COMB LONG RADIUS TY PVC N/A Hub x Hub x Hub
K157430 N/A 039923219602 N/A T-Y (Tee-Wye) N/A 4 x 4 x 2 N/A 4812LR 4X4X2 HXHXH COMB LG RAD TY PVC N/A Hub x Hub x Hub
K157450 N/A 039923219589 N/A T-Y (Tee-Wye) N/A 4 x 4 x 3 N/A 4812LR 4X4X3 HXHXH COMB LG RAD TY PVC N/A Hub x Hub x Hub
Unit of Measure
1