Print Back
The Chemtrol® blind flange features a one-piece solid design with oblong bolt holes. Chemtrol® PVDF fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with thermo-seal fusion joining, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® natural PVDF exhibits superiormore
Unit of Measure

Specifications

UPC Code

039923069573

Type

Flange

Size (Dimensions)

3

Connection Type

Blind

All Basic Material

PVDF

Pipe Schedule

80

Description

6619-H 3" BLD HVDT FLG NAT PVDF 4853-H30

eClass Classification

Natural PVDF Flanges

Color

Natural

Net Weight

2.845 lb