Print Back
The Chemtrol socket union is supplied with an FKM fluorocarbon seal which is suited to most applications involving mineral acids, salt solutions, chlorinated hydrocarbons and petroleum oils. It is also available with EPDM ethylene propylene seal which has good abrasion and tear resistance, plus excellent chemical resistance, but not recommended for applications involving petroleum oils or most strong acids. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogsmore
Unit of Measure

Specifications

UPC Code

039923070302

Type

Union

Size (Dimensions)

2

Connection Type

S x S

All Basic Material

PVDF

Pipe Schedule

80

Description

6633 2" SOC UNION NAT PVDF

eClass Classification

Natural PVDF Unions

Color

Natural

Net Weight

2.165 lb