Print Back
The dark grey PVC tee features female socket connections and exhibits high corrosion and chemical resistance properties. Chemtrol fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplasticmore
Unit of Measure

Specifications

UPC Code

039923168160

Type

Tee

Size (Dimensions)

10

Connection Type

S x S x S

All Basic Material

PVC

Color

Dark Grey

Pipe Schedule

80

Description

4511 10" SOC LG DIAM TEE PVC

eClass Classification

PVC Sch 80 Tees

Net Weight

35.400 lb