Print Back
The dark grey PVC socket coupling and reducing socket coupling feature female socket connections. Chemtrol® fittings connect PVC piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 has the highest long-term hydrostatic strength of any other major thermoplastic material used formore
Unit of Measure

Specifications

UPC Code

039923150905

Type

Coupling

Size (Dimensions)

4 x 2

Connection Type

S x S

All Basic Material

PVC

Pipe Schedule

80

Description

4501R 4X2 SOC COUP PVC 80

eClass Classification

PVC Sch 80 Couplings

Color

Dark Grey

Net Weight

1.590 lb