
| UPC Code | N/A 039923223968 | 
| Type | N/A Tee | 
| Size | N/A 3 x 3 x 3 x 1 1/2 | 
| Description | N/A 4872 3X3X3X1 1/2 HUB TEE W/90 RT IN PVC | 
| Connection Type | N/A Hub x Hub x Hub | 
| *eClass Classification | N/A
                                                                                          PVC DWV Tees | 
| All Special Application | N/A DWV Drain / Waste / Vent | 
| All Type of Item | N/A Fitting | 
| Material | N/A PVC | 
| Color | N/A White | 
| Weight | N/A 1.479 lb | 
