
| UPC Code | N/A 039923218766 | 
| Type | N/A Closet Flange | 
| Size | N/A 4 x 3 | 
| Description | N/A 4851A 4X3 HUB ADJ CLOSET FLANGE PVC | 
| Connection Type | N/A H Hub | 
| *eClass Classification | N/A
                                                                                          PVC DWV Closet Flanges | 
| All Special Application | N/A DWV Drain / Waste / Vent | 
| All Type of Item | N/A Fitting | 
| Material | N/A PVC | 
| Color | N/A White | 
| Weight | N/A 0.898 lb | 
