Print Back
The PVC DWV 45-degree wye features a hub x hub x hub connection and allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923226747

Type

N/A Y (Wye)

Size

N/A 6

Description

N/A 4810 6 HXHXH 45 WYE PVC

Connection Type

N/A Hub x Hub x Hub

*eClass Classification

N/A PVC DWV Y's (Wyes)

All Special Application

N/A DWV Drain / Waste / Vent

All Type of Item

N/A Fitting

Material

N/A PVC

Color

N/A White

Weight

N/A 7.576 lb