Print Back
The PVC DWV trap adapter features a hub x slip joint with chrome nut connection and provides a means for adapting a solvent weld connection to a slip joint connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Polyvinyl chloride (PVC) is the most frequently specified of all thermoplastic materials because of its light weight, durability, and cost-effectiveness. PVC DWV is easy to install and is joined by solvent cementing or threading. PVC fittings exhibit high corrosion and chemical resistance and will not rust, scale, pit or corrode. NIBCO® plastic fittings are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure

Specifications

UPC Code

N/A 039923228123

Type

N/A Adapter

Size

N/A 1 1/2 x 1 1/4

Description

N/A 48017C 1 1/2X1 1/4 HXSJ TRAP ADAPTER PVC

Connection Type

N/A Hub x SJ with Chrome Nut

*eClass Classification

N/A PVC DWV Adapters

All Special Application

N/A DWV Drain / Waste / Vent

All Type of Item

N/A Fitting

Material

N/A PVC

Color

N/A White

Weight

N/A 0.138 lb