
| Type | N/A Tee | 
| Nominal Pipe Size | N/A 3 x 2 1/2 x 2 1/2 | 
| Connection Type | N/A Press | 
| Seal Material | N/A EPDM | 
| Pressure [Max] | N/A 300 psi | 
| Material | N/A Wrot Copper | 
| Operating Temperature [Max] | N/A 250 ºF | 
| Description | N/A PC611-XLC PC611 3 x 21/2 x 21/2 PRS TEE | 
| Brand | N/A Webstone | 
| eClass Classification | N/A Press XLC Tees | 
| Product Group | N/A PC611-XLC | 
| Weight | N/A 1.45 kg | 
