Print Back
The thread 90-degree elbow features female NPT thread connections and is used to change the direction of flow. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Chemtrol® PP fittings aremore
Unit of Measure

Specifications

UPC Code

039923092762

Type

Elbow

Size (Dimensions)

3

Connection Type

F x F

All Basic Material

PP

Color

Black

Pipe Schedule

80

Description

610733 3 THD 90 ELL PPRO

eClass Classification

Black PP Elbows

Net Weight

1.12 lb