
| UPC Code | N/A 039923317308 | 
| All Type of Item | N/A Fitting | 
| All Special Application | N/A ACR Air Conditioning / Refrigeration; Lead-Free* | 
| Description | N/A 607LT 11/2 CXC LNG RAD 90 ELBOW WROT | 
| Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | 
| Type | N/A Elbow | 
| Connection Type | N/A C x C | 
| Weight | N/A 0.659 lb | 
| Size | N/A 1 1/2 | 
| Material | N/A Copper | 
