Print Back
The NIBCO® bronze angle valve is recommended for service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by themore
Unit of Measure

Specifications

UPC Code

039923631213

Type

Angle Valve

Valve Size

2 1/2

Connection Type

T -- Female NPT Thread (FIPT)

Material

Bronze

Cv Coefficient

87.5

Valve Operator

Standard Handwheel

Description

T311Y 21/2 THD 125# ANGLE PTFE SEAT

eClass Classification

Bronze Angle Valves

Turns/Operation

Multi-Turn

Weight

16.130 lb