Print Back
The NIBCO® bronze angle valve features a screw-in bonnet with integral seat and renewable seat and disc. The seat and disc is available in PTFE. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the mostmore
Unit of Measure

Specifications

UPC Code

039923256263

Material Type

ZERT

X-Distribution Chain Material Status

Z2, MTO Made to order

All Type of Item

Valve

Turns/Operation

Multi-Turn

Valve Multi-Turn Bonnet Design

Screw-in Bonnet

Description

PF311Y 11/4 ANGLE W/PTFE & FEMALE PRS EN

*Brand Name

NIBCO® Press System®

Type

Angle Valve

Connection Type

Female Press x Female Press

Weight

4.214 lb

Size

1 1/4

Material

Bronze